
Brand: ANDERSON
Catalog ID: RS1711
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1711
Die Size
11CD
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359363903
Adjustment Step
0 in
Die Size
11CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
13.2 in
Messenger Diameter Range
0 - 0
Weight
1.793 lb
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Coot-795-36/1;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61
Conductor Diameter - Maximum
1.045 in
Conductor Diameter - Minimum
0.951 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.951 - 1.045
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
420