
Brand: ANDERSON
Catalog ID: RS1712
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1712
Die Size
12CD
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359363910
Adjustment Step
0 in
Die Size
12CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
14.4 in
Messenger Diameter Range
0 - 0
Weight
3.597 lb
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61
Conductor Diameter - Maximum
1.131 in
Conductor Diameter - Minimum
1.026 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.026 - 1.131
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
300