
Brand: ANDERSON
Catalog ID: RS1713
Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.
Catalog Number
RS1713
Die Size
13CD
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359363927
Adjustment Step
0 in
Die Size
13CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
15.6 in
Messenger Diameter Range
0 - 0
Weight
2.695 lb
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61
Conductor Diameter - Maximum
1.235 in
Conductor Diameter - Minimum
1.141 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.141 - 1.235
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
300