HUBBELL POWER SYSTEMS
Image of RS1714 Compression Repair Sleeve

Compression Repair Sleeve

Brand: ANDERSON

Catalog ID: RS1714

Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only. If damage extends to the inner layer of aluminum or alloy strands, a full tension Extra Long XL repair splice should be used.

Two piece replair sleeve us used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer only.

  • For use with AAC,AAAC, ACAR & ACSR Conductors
  • XL suffix denotes extra long splice
  • Two piece repair sleeve is used to restore electrical and mechanical integrity to conductors with damage to strands in the outer layer ONLY.
  • If damage extends to the inner layer of the aluminum or alloy strands, a full tension Extra Long (XL) repair splice should be used.

General

Catalog Number

RS1714

Die Size

14CD

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359363934

Dimensions

Adjustment Step

0 in

Die Size

14CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

16.8 in

Messenger Diameter Range

0 - 0

Weight

3.263 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61

Conductor Diameter - Maximum

1.33 in

Conductor Diameter - Minimum

1.236 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.236 - 1.33

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Logistics

Pallet Quantity

240