HUBBELL POWER SYSTEMS
Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension
Image of 40122 Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand: FARGO

Catalog ID: 40122

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

  • "SAC Diameter Range: 1.108"-1.196"
  • COMP/TW Diameter Range: 1.010"-1.108"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 30AH 60 Ton Press Min."

General

Aluminum Die

30AH

Catalog Number

40122

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359250692

Dimensions

Adjustment Step

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

10 in

Messenger Diameter Range

0 - 0

Weight

1.578 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;ACAR-1024.5-30/7

Conductor Diameter - Maximum

1.172 in

Conductor Diameter - Minimum

1.131 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.131 - 1.172

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Conventional

Logistics

Carton Quantity

15