HUBBELL POWER SYSTEMS
Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension
Image of 40136 Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand: FARGO

Catalog ID: 40136

  • "SAC Diameter Range: 1.289"-1.340"
  • COMP/TW Diameter Range: 1.165"-1.225"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 34AH 60 Ton Press Min."

General

Aluminum Die

34AH

Catalog Number

40136

Inhibitor Loaded

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359250715

Dimensions

Adjustment Step

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

11 in

Messenger Diameter Range

0 - 0

Weight

2.205 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;AAC-Narcissus-1272-61

Conductor Diameter - Maximum

1.316 in

Conductor Diameter - Minimum

1.293 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.293 - 1.316

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Conventional