HUBBELL POWER SYSTEMS
Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension
Image of 40161 Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand: FARGO

Catalog ID: 40161

  • "SAC Diameter Range: 1.502"-1.545"
  • COMP/TW Diameter Range: 1.382"-1.424"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 40AH 60 Ton Press Min."

General

Aluminum Die

40AH

Catalog Number

40161

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359494454

Dimensions

Adjustment Step

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

12.2 in

Messenger Diameter Range

0 - 0

Weight

4.145 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Falcon-1590-54/19

Conductor Diameter - Maximum

1.545 in

Conductor Diameter - Minimum

1.545 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.545 - 1.545

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Conventional