HUBBELL POWER SYSTEMS
Image of 40110 Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand: FARGO

Catalog ID: 40110

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

  • "SAC Diameter Range: 1.014"-1.108"
  • COMP/TW Diameter Range: 0.927"-1.010"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 30AH 60 Ton Press Min."