HUBBELL POWER SYSTEMS
Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension
Image of 40188 Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand: FARGO

Catalog ID: 40188

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

  • "SAC Diameter Range: 1.762"-1.824"
  • COMP/TW Diameter Range: 1.608"-1.650"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 44AH 100 Ton Press Min."

General

Aluminum Die

44AH

Catalog Number

40188

Inhibitor Loaded

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

100 to

Tension Range

0 lb

Dimensions

Adjustment Step

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

15 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Thrasher-2312-76/19;AAC-Lupine-2500-91;ACAR-2493-72/19;ACAR-2493-54/37

Conductor Diameter - Maximum

1.823 in

Conductor Diameter - Minimum

1.802 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.802 - 1.823

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

100 to

Tension Range

0 lb

Operational

Compression Method

Conventional