HUBBELL POWER SYSTEMS
Compression Splice Conventional (Two Die) Full Tension ACSR Conductor
Image of TJA1309 Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Brand: FARGO

Catalog ID: TJA1309

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • "For use with ACSR Linnet
  • Full tension Splice assembly
  • Joint Compound purchased separately
  • Splices are EHV rated where conductor dia. is 1" or larger"

General

Aluminum Die

20AH

Catalog Number

TJA1309

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum; Steel

Material Type

Non-Standard

Press Minimum

12 to

Tension Range

0 lb

UPC

096359402596

Dimensions

Adjustment Step

0 in

Diameter - Outside

0.72 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

20.5 in

Messenger Diameter Range

0 - 0

Weight

2.127 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Linnet-336.4-26/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

12 to

Tension Range

0 lb

Operational

Compression Method

Conventional (2 die system)

Logistics

Pallet Quantity

300