
Brand: FARGO
Catalog ID: TJA6328
Aluminum Die
44AH
Catalog Number
TJA6328
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum; Steel
Material Type
Non-Standard
Press Minimum
100 to
Tension Range
0 lb
UPC
096359483274
Adjustment Step
0 in
Diameter - Outside
1.762 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
37.9 in
Messenger Diameter Range
0 - 0
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Bluebird-2156-84/19
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
100 to
Tension Range
0 lb
Compression Method
Conventional (2 die system)
Pallet Quantity
36