
Brand: FARGO
Catalog ID: TJA7929
Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.
Aluminum Die
75AH
Catalog Number
TJA7929
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum; Steel
Material Type
Non-Standard
Press Minimum
12 to
Tension Range
0 lb
UPC
096359482697
Adjustment Step
0 in
Diameter - Outside
0.563 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
15.6 in
Messenger Diameter Range
0 - 0
Weight
0.98 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Penguin-4/0-6/1
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
12 to
Tension Range
0 lb
Compression Method
Conventional (2 die system)
Pallet Quantity
900