
Brand: FARGO
Catalog ID: TJA1809SSAC
Aluminum Die
24AH
Catalog Number
TJA1809SSAC
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum; Steel
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359470977
Adjustment Step
0 in
Diameter - Outside
0.858 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
29.32 in
Messenger Diameter Range
0 - 0
Weight
3.724 lb
Voltage Application
Standard
Conductor Compatibility
ACSS-Hawk-477-26/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSS
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Conventional (2 die system)
Pallet Quantity
180