HUBBELL POWER SYSTEMS
Compression Splice Conventional (Two Die) Full Tension ACSS Conductor
Image of TJA1513SSAC Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Brand: ANDERSON

Catalog ID: TJA1513SSAC

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSS code name Lark
  • Full tension Splice assembly
  • For use with HTJC Joint Compound sold separately

General

Aluminum Die

20AH

Catalog Number

TJA1513SSAC

Inhibitor Loaded

No

Material

Aluminum; Steel

Material Type

Non-Standard

Press Minimum

12 to

Tension Range

0 lb

UPC

096359732808

Dimensions

Adjustment Step

0 in

Diameter - Outside

0.806 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

27.68 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSS-Lark-397.5-30/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSS

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

12 to

Tension Range

0 lb

Operational

Compression Method

Conventional (2 die system)

Logistics

Pallet Quantity

270