HUBBELL POWER SYSTEMS
Image of 811425 Compression Splice - Full Tension
Buy America(n) Qualified

Compression Splice - Full Tension

Brand: FARGO

Catalog ID: 811425

Full Tension Compression Splice for Alumoweld® and EHS Steel.

Full Tension Compression Splice for Alumoweld® and EHS Steel.

  • Shield Wire Outside Diameter - 0.343 - 0.375 inches
  • For use with 3/8 EHS Steel or 7 #9, 3 #6 Alumoweld®
  • Material: Body - aluminum alloy
  • Die Size 14SH 60 Ton Press Minimum
  • Add "PC" for factory loaded inhibitor
  • For extra length repair splice add "XL" suffix and repair cutoff Length in Inches. Example: 811425XL24

General

Catalog Number

811425

Material

Aluminum Alloy

Material Type

Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359251620

Dimensions

Adjustment Step

0 in

Dimensions

9.89 in x 0.875 in x 0.75 in

Height

0.75 in

Insulator / Conductor Hole Spacing

0 in

Length

9.89 in

Length Before Compression

9.9 in

Messenger Diameter Range

0 - 0

Weight

0.49 lb

Width

0.875 in

Conductor Related

Conductor Diameter - Maximum

0.375 in

Conductor Diameter - Minimum

0.343 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.343 - 0.375

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Single Die

Logistics

Pallet Quantity

2016