
Brand: FARGO
Catalog ID: JLS1616
Limited tension splices are used for AAC,AAAC,ACAR and ACSR.
Catalog Number
JLS1616
Die Size
16CD
EU RoHS Indicator
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359491910
Adjustment Step
0 in
Die Size
16CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
16 in
Messenger Diameter Range
0 - 0
Weight
3.753 lb
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;AAC-Coreopsis-1590-61
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)