
Brand: ANDERSON
Catalog ID: PTA40
Catalog Number
PTA40
Die Index
249
Die Size
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359356516
Die Size
Dimensions
4.000 in x 0.859 in x 0.859 in
Height
0.859 in
Length
4 in
Length Before Compression
4 in
Weight
0.196 lb
Width
0.859 in
Conductor Compatibility
AAC-Oxlip-4/0-7
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.475
Conductor Diameter Range
0.475 - 0.528
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
VersaCrimp or Conventional Die Tooling