

Brand: ANDERSON
Catalog ID: PTA795
Catalog Number
PTA795
Die Index
342
Die Size
EU RoHS Indicator
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359356660
Die Size
Dimensions
10.500 in x 1.625 in x 1.625 in
Height
1.625 in
Length
10.5 in
Length Before Compression
10.5 in
Weight
1.47 lb
Width
1.625 in
Conductor Compatibility
AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Snapdragon-900-61
Conductor Diameter - Maximum
1.031
Conductor Diameter - Minimum
0.998
Conductor Diameter Range
0.998 - 1.031
EU RoHS Indicator
UL Listed
No
Compression Method
VersaCrimp or Conventional Die Tooling