

Brand: ANDERSON
Catalog ID: PTR25
Catalog Number
PTR25
Die Index
C, 167, 247 or 702
Die Size
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
UPC
096359402558
Die Size
Dimensions
5.000 in x 0.796 in x 0.796 in
Height
0.796 in
Length
5 in
Length Before Compression
5 in
Weight
0.294 lb
Width
0.796 in
Conductor Compatibility
ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Iris-2-7;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter - Maximum
0.325
Conductor Diameter - Minimum
0.268
Conductor Diameter Range
0.268 - 0.325
UL Listed
No
Compression Method
VersaCrimp or Conventional Die Tooling