HUBBELL POWER SYSTEMS
Image of PTR30 Compression Splice Partial Tension

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTR30

Partial Tension Aluminum splice for 3/0 (6/1) ACSR, 3/0 (7 str) AAC and AAAC

Meets ANSI C119.4 requirements for partial tension.

General

Catalog Number

PTR30

Die Index

658

Die Size

  • VC6 (all)
  • Kearney 840
  • EEI 11A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359324218

Dimensions

Die Size

  • VC6 (all)
  • Kearney 840
  • EEI 11A

Dimensions

5.250 in x 0.906 in x 0.906 in

Height

0.906 in

Length

5.25 in

Length Before Compression

5.25 in

Weight

0.294 lb

Width

0.906 in

Conductor Related

Conductor Compatibility

ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.503

Conductor Diameter - Minimum

0.426

Conductor Diameter Range

0.426 - 0.503

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling