HUBBELL POWER SYSTEMS
Image of PTR40 Compression Splice Partial Tension
Buy America(n) Qualified

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTR40

Partial Tension Aluminum splice for 4/0 (6/1) ACSR, 4/0 (7 str) AAC and AAAC

Meets ANSI C119.4 requirements for partial tension.

General

Catalog Number

PTR40

Die Index

654

Die Size

  • VC6 (all)
  • Kearney 1.00, 1-2
  • EEI 12A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359324249

Dimensions

Die Size

  • VC6 (all)
  • Kearney 1.00, 1-2
  • EEI 12A

Dimensions

5.250 in x 1.015 in x 1.015 in

Height

1.015 in

Length

5.25 in

Length Before Compression

5.25 in

Weight

0.294 lb

Width

1.015 in

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.565

Conductor Diameter - Minimum

0.48

Conductor Diameter Range

0.48 - 0.565

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling