HUBBELL POWER SYSTEMS
Image of PTR10 Compression Splice Partial Tension

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTR10

Partial Tension Aluminum splice for 1/0 (6/1 str) ACSR, 1/0 (7 str) AAC and AAAC

Meets ANSI C119.4 requirements for partial tension.

General

Catalog Number

PTR10

Die Index

C, 167, 660, 247 or 702

Die Size

  • VC6 (all)
  • Kearney 737 or 747
  • EEI 10A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359324195

Dimensions

Die Size

  • VC6 (all)
  • Kearney 737 or 747
  • EEI 10A

Dimensions

6.250 in x 0.796 in x 0.796 in

Height

0.796 in

Length

6.25 in

Length Before Compression

6.25 in

Weight

0.294 lb

Width

0.796 in

Conductor Related

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.398

Conductor Diameter - Minimum

0.338

Conductor Diameter Range

0.338 - 0.398

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling