
Brand: ANDERSON
Catalog ID: PTA636
Catalog Number
PTA636
Die Index
469
Die Size
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359324102
Die Size
Dimensions
7.500 in x 1.531 in x 1.531 in
Height
1.531 in
Length
7.5 in
Length Before Compression
7.5 in
Weight
1.47 lb
Width
1.531 in
Conductor Compatibility
AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Cattail-750-61
Conductor Diameter - Maximum
0.918
Conductor Diameter - Minimum
0.835
Conductor Diameter Range
0.835 - 0.918
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
VersaCrimp or Conventional Die Tooling