
Brand: ANDERSON
Catalog ID: PTR477
Catalog Number
PTR477
Die Index
720
Die Size
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359324256
Die Size
Dimensions
9.000 in x 1.375 in x 1.375 in
Height
1.375 in
Length
9 in
Length Before Compression
9 in
Weight
0.882 lb
Width
1.375 in
Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter - Maximum
0.814
Conductor Diameter - Minimum
0.754
Conductor Diameter Range
0.754 - 0.814
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
VersaCrimp or Conventional Die Tooling