HUBBELL POWER SYSTEMS
Compression Splice Uni-GripĀ® Series (One Die) Full Tension
Image of AB152020 Compression Splice Uni-GripĀ® Series (One Die) Full Tension

Compression Splice Uni-GripĀ® Series (One Die) Full Tension

Brand: FARGO

Catalog ID: AB152020

A full-tension compression splice assebmly for AAAC and ACAR conductors consist of a prefilled aluminum body.

A full-tension compression splice assebmly for AAAC and ACAR conductors consist of a prefilled aluminum body.

  • For use with AAAC and ACAR conductor range 2493.0 - 2500.0 Kcmil
  • Conductor Outside Diameter Range: 1.806 - 1.900 inches
  • Full tension splice assembly
  • One Die Compression with die size 20CD
  • Material: Body – seamless extruded aluminum alloy tube
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: AB151010XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

General

Catalog Number

AB152020

Die Size

20CD

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

100 to

Series

Uni-GripĀ® Series

Tension Range

0 lb

UPC

096359616542

Dimensions

Adjustment Step

0 in

Die Size

20CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

36 in

Messenger Diameter Range

0 - 0

Weight

11.76 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACAR-2493-72/19;ACAR-2493-54/37

Conductor Diameter - Maximum

1.9 in

Conductor Diameter - Minimum

1.806 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.806 - 1.9

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

100 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Logistics

Pallet Quantity

60 EA