HUBBELL POWER SYSTEMS
Compression Splice Uni-GripĀ® Series(One Die) Full Tension
Image of C150707 Compression Splice Uni-GripĀ® Series(One Die) Full Tension

Compression Splice Uni-GripĀ® Series(One Die) Full Tension

Brand: FARGO

Catalog ID: C150707

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

  • Full tension splice assembly
  • For use with AAC conductors: Peony, Tulip, Daffodil, Cable range: 300-350kcmil
  • Die size: 07CD
  • Minimum press size: 12 tons
  • Splices are prefilled with Inhibitor
  • Splices are EHV rated where conductor dia. is 1" or larger

General

Catalog Number

C150707

Die Size

07CD

EU RoHS Indicator

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

12 to

Series

Uni-GripĀ® Series

Tension Range

0 lb

UPC

096359294191

Dimensions

Adjustment Step

0 in

Die Size

07CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

8.4 in

Messenger Diameter Range

0 - 0

Weight

0.51 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

AAC-Tulip-336.1-19;AAC-Daffodil-350-19

Conductor Diameter - Maximum

0.68 in

Conductor Diameter - Minimum

0.595 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.595 - 0.68

Conductor Type

AAC

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

12 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Logistics

Pallet Quantity

1512