
Brand: ANDERSON
Catalog ID: A150811
A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.
Catalog Number
A150811
Die Size
08CD
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
12 to
Series
Uni-GripĀ® Series
Tension Range
0 lb
UPC
096359495468
Adjustment Step
0 in
Diameter - Outside
0.68 in
Die Size
08CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
14.4 in
Messenger Diameter Range
0 - 0
Weight
1.088 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Ostrich-300-26/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
12 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)