HUBBELL POWER SYSTEMS
Image of A150710 Compression Splice Uni-Grip®(One Die) Full Tension
Buy America(n) Qualified

Compression Splice Uni-Grip®(One Die) Full Tension

Brand: FARGO

Catalog ID: A150710

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 266.8 26/7 ACSR code name Partridge
  • Full tension splice assembly
  • Outside Diameter is 0.642 inches
  • One Die Compression with die size 07CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.