HUBBELL POWER SYSTEMS
Compression Splice Uni-Grip® Series(One Die) Full Tension
Image of A151024 Compression Splice Uni-Grip® Series(One Die) Full Tension

Compression Splice Uni-Grip® Series(One Die) Full Tension

Brand: FARGO

Catalog ID: A151024

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 556.5 kcmil 24/7 ACSR code name Parakeet
  • Full tension splice assembly
  • Outside Diameter is 0.914 inches
  • One Die Compression with die size 10CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

General

Catalog Number

A151024

Die Size

10CD

EU RoHS Indicator

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Series

Uni-Grip® Series

Tension Range

0 lb

UPC

096359347156

Dimensions

Adjustment Step

0 in

Diameter - Outside

0.914 in

Die Size

10CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

18 in

Messenger Diameter Range

0 - 0

Weight

1.96 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Parakeet-556.5-24/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)