
Brand: ANDERSON
Catalog ID: VCSE44
Catalog Number
VCSE44
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Standard
Series
VERSA-CRIMP® Series
UPC
096359337201
Dimensions
2.000 in x 0.719 in x 0.719 in
Height
0.719 in
Length
2 in
Length Before Compression
2 in
Weight
0.063 lb
Width
0.719 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
UL Listed
No
Compression Method
VersaCrimp Tooling ONLY
Carton Quantity
200
Pallet Quantity
16000