
Brand: ANDERSON
Catalog ID: VCSE88
Catalog Number
VCSE88
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Standard
Series
VERSA-CRIMP® Series
UPC
096359337256
Dimensions
5.00 in x 1.187 in x 1.187 in
Height
1.187 in
Length
5 in
Length Before Compression
5 in
Weight
0.28 lb
Width
1.187 in
Conductor Compatibility
ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Alliance-246.9-6/18
UL Listed
No
Compression Method
VersaCrimp Tooling ONLY
Carton Quantity
80