

Brand: ANDERSON
Catalog ID: VC813AR
Catalog Number
VC813AR
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSA-CRIMP® Series
UPC
096359336044
Length
21.625 in
Length Before Compression
21.62 in
Weight
2.45 lb
Conductor Diameter (VersaCrimp) - Maximum
0.991 in
Conductor Diameter (VersaCrimp) - Minimum
0.927 in
UL Listed
No
Compression Method
VersaCrimp Tooling ONLY|VC8