HUBBELL POWER SYSTEMS
Compression Splice VERSA-CRIMP® Series Full Tension
Image of VC70A Compression Splice VERSA-CRIMP® Series Full Tension

Compression Splice VERSA-CRIMP® Series Full Tension

Brand: ANDERSON

Catalog ID: VC70A

Full Tension VersaCrimp Aluminum Compression Splice AL 4/0 (7), 266.8 (7) (19), 336.4 (19)

  • VERSA-CRIMP tools only
  • One piece design eliminates cutting strands on ACSR
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VC70A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359335931

Dimensions

Length Before Compression

9 in

Weight

0.49 lb

Conductor Related

Conductor Compatibility

AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19

Conductor Diameter (VersaCrimp) - Maximum

0.666 in

Conductor Diameter (VersaCrimp) - Minimum

0.522 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6-3 or VC6FTSP