HUBBELL POWER SYSTEMS
Compression Splice VERSA-CRIMP® Series Full Tension
Image of VC44R Compression Splice VERSA-CRIMP® Series Full Tension

Compression Splice VERSA-CRIMP® Series Full Tension

Brand: ANDERSON

Catalog ID: VC44R

Full Tension VersaCrimp Aluminum Compression Splice for AL #2 (7), 1/0 (7) (19), ACSR #2 (6/1), (7/1), 1/0 (6/1), 5005 or AAAC (6201) 77.47 (7), 123.3 (7)

  • VERSA-CRIMP tools only
  • One piece design eliminates cutting strands on ACSR
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VC44R

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359335580

Dimensions

Length

15.875 in

Length Before Compression

15.88 in

Weight

0.588 lb

Conductor Related

Conductor Compatibility

ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.398 in

Conductor Diameter (VersaCrimp) - Minimum

0.292 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6-3 or VC6FTSP