HUBBELL POWER SYSTEMS
Compression Splice VERSA-CRIMP® Series Full Tension
Image of VC410A Compression Splice VERSA-CRIMP® Series Full Tension

Compression Splice VERSA-CRIMP® Series Full Tension

Brand: ANDERSON

Catalog ID: VC410A

Full Tension VersaCrimp Aluminum Compression Splice for AL #4 (7), #2 (7), 1/0 (7)

  • VERSA-CRIMP tools only
  • One piece design eliminates cutting strands on ACSR
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VC410A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359364979

Dimensions

Length

6.25 in

Length Before Compression

6.25 in

Conductor Related

Conductor Diameter (VersaCrimp) - Maximum

0.232 in

Conductor Diameter (VersaCrimp) - Minimum

0.368 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6-3, VC6FT or VC8

Logistics

Carton Quantity

100