HUBBELL POWER SYSTEMS
Compression Splice VERSAtile™ Series, Minimum Tension
Image of VANS66 Compression Splice VERSAtile™ Series, Minimum Tension
*Representative image
Image of VANS66 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VANS66

Partial Tension versatile Compression Splice for #6 str - #4 sol AL/CU, #6 ACSR

For use with either VersaCrimp or conventional tooling.

General

Catalog Number

VANS66

Color Code

Blue

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum Alloy

Material Type

Standard

Product Type

Compression Splice

Series

VERSAtile™ Series

UPC

096359334590

Dimensions

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimensions

4.250 in x 0.650 in x 0.650 in

Height

0.65 in

Length

4.25 in

Weight

0.098 lb

Width

0.65 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;AAC-Peachbell-6-7;AAAC 6201 Alloy-Akron-30.58-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.204 in

Conductor Diameter (VersaCrimp) - Minimum

0.128 in

Certifications And Compliance

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

50

Pallet Quantity

12800