
Brand: ANDERSON
Catalog ID: VHS2
Application
Power Connector
Catalog Number
VHS2
Color Code
Brown
Die Size
VC6 (all), VC7 (all)
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Material Type
Standard
Series
VERSAtile⢠Series
Trade Name
NO
UPC
096359338871
UPC 14 Digit GTIN
00096359338871
Die Size
VC6 (all), VC7 (all)
Dimensions
2.623 in x 0.415 in x 0.415 in
Height
0.415 in
Length
2.623 in
Length Before Compression
2.38 in
Package Height
2.38 in
Package Length
3.5 in
Package Weight
0 lb
Package Width
3.63 in
Weight
0.098 lb
Width
0.415 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.292 in
Conductor Diameter (Conventional Tooling) - Minimum
0.292 in
Conductor Diameter (VersaCrimp) - Maximum
0.292 in
Conductor Diameter (VersaCrimp) - Minimum
0.184 in
Certification - CSA Approved
Yes
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
225
Pallet Quantity
16200