

Brand: ANDERSON
Catalog ID: VAUS2010
Catalog Number
VAUS2010
Color Code
Gray; Yellow
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
2/0 str AL/CU/ACSR - 3/0 COMP
End B Type
1/0 str AL/CU 0 2/0 COMP
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSAtile™ Series
UPC
096359356929
Diameter - Outside
0.906 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimensions
4.000 in x 0.906 in x 0.906 in
Height
0.906 in
Length
4 in
Weight
0.196 lb
Width
0.906 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18
Conductor Diameter (Conventional Tooling) End A - Maximum
0.447 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.414 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.398 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.368 in
Conductor Diameter (VersaCrimp Tooling) End A - Maximum
0.447 in
Conductor Diameter (VersaCrimp Tooling) End A - Minimum
0.232 in
Conductor Diameter (VersaCrimp Tooling) End B - Maximum
0.398 in
Conductor Diameter (VersaCrimp Tooling) End B - Minimum
0.232 in
Compression Method
VersaCrimp or Conventional Die Tooling