HUBBELL POWER SYSTEMS
Compression Splice VERSAtileā„¢ Series, Minimum Tension
Image of VACS500 Compression Splice VERSAtileā„¢ Series, Minimum Tension

Compression Splice VERSAtileā„¢ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VACS500

Minimum Tension versatile Compression Splice for 500 MCM str AL/CU

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

General

Catalog Number

VACS500

Color Code

Green

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum Alloy

Material Type

Standard

Series

VERSAtileā„¢ Series

UPC

096359334446

Dimensions

Diameter - Inside

0.843 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimensions

5.000 in x 1.187 in x 1.187 in

Height

1.187 in

Length

5 in

Weight

0.392 lb

Width

1.187 in

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Alliance-246.9-6/18

Certifications And Compliance

UL Listed

Yes

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

54