HUBBELL POWER SYSTEMS
Compression Splice VERSAtile™ Series, Minimum Tension
Image of VAUS300300 Compression Splice VERSAtile™ Series, Minimum Tension
*Representative image
Image of VAUS300300 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VAUS300300

Aluminum, Minimum tension, Reducing splice for 250 - 300* CU, AAC, ACSR.

  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

General

Catalog Number

VAUS300300

Color Code

None

Cover Available

No

Die Size

*See Resources / Downloads for die selection and installation instructions

End A Type

250 - 300 str AL/CU & 300 - 350 COMP

End B Type

4/ (6/1) - 266.8 (18/1) ACSR

Material

Aluminum Alloy

Material Type

Non-Standard

Product Type

Compression Splice

Series

VERSAtile™ Series

UPC

096359584087

Dimensions

Diameter - Outside

1.187 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimensions

5.000 in x 1.187 in x 1.187 in

Height

1.187 in

Length

5 in

Weight

0.392 lb

Width

1.187 in

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (Conventional Tooling) End A - Maximum

0.633 in

Conductor Diameter (Conventional Tooling) End A - Minimum

0.57 in

Conductor Diameter (Conventional Tooling) End B - Maximum

0.633 in

Conductor Diameter (Conventional Tooling) End B - Minimum

0.57 in

Conductor Diameter (VersaCrimp Tooling) End A - Maximum

0.633 in

Conductor Diameter (VersaCrimp Tooling) End A - Minimum

0.464 in

Conductor Diameter (VersaCrimp Tooling) End B - Maximum

0.633 in

Conductor Diameter (VersaCrimp Tooling) End B - Minimum

0.464 in

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

10