HUBBELL POWER SYSTEMS
Image of FTR40 Compression SpliceFull Tension

Compression SpliceFull Tension

Brand: ANDERSON

Catalog ID: FTR40

Full Tension Aluminum splice for 4/0 (6/1) ACSR, 4/0 (7 STR) AAAC, and 4/0 (7 STR) AAC

Has positive center stop and tapered ends.

General

Catalog Number

FTR40

Die Size

Burndy 654 or EEI-12A

EU RoHS Indicator

Contact Manufacturer

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359303909

Dimensions

Die Size

Burndy 654 or EEI-12A

Dimensions

18.500 in x 1.015 in x 1.015 in

Height

1.015 in

Length

18.5 in

Length Before Compression

18.5 in

Weight

1.176 lb

Width

1.015 in

Conductor Related

Conductor Compatibility

ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.565

Conductor Diameter - Minimum

0.48

Conductor Diameter Range

0.48 - 0.565

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

Conventional Die Tooling