

Brand: ANDERSON
Catalog ID: FTR336
Catalog Number
FTR336
Die Size
Burndy 655 or EEI-13A
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
UPC
096359303879
Die Size
Burndy 655 or EEI-13A
Dimensions
19.250 in x 1.130 in x 1.130 in
Height
1.13 in
Length
19.25 in
Length Before Compression
19.25 in
Weight
1.372 lb
Width
1.13 in
Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Tulip-336.1-19;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.684
Conductor Diameter - Minimum
0.607
Conductor Diameter Range
0.607 - 0.684
UL Listed
No
Compression Method
Conventional Die Tooling