
Brand: ANDERSON
Catalog ID: FTR477
Catalog Number
FTR477
Die Size
Burndy 720 or EEI-15A
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359356622
Die Size
Burndy 720 or EEI-15A
Dimensions
23.000 in x 1.375 in x 1.375 in
Height
1.375 in
Length
23 in
Length Before Compression
23 in
Weight
2.156 lb
Width
1.375 in
Conductor Compatibility
ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter - Maximum
0.814
Conductor Diameter - Minimum
0.754
Conductor Diameter Range
0.754 - 0.814
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
Conventional Die Tooling