
Brand: ANDERSON
Catalog ID: FTA10
Catalog Number
FTA10
Die Size
BG, 243 or EEI8A
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359303794
Die Size
BG, 243 or EEI8A
Dimensions
7.250 in x 0.656 in x 0.656 in
Height
0.656 in
Length
7.25 in
Length Before Compression
7.25 in
Weight
0.196 lb
Width
0.656 in
Conductor Compatibility
AAC-Poppy-1/0-7
Conductor Diameter - Maximum
0.373
Conductor Diameter - Minimum
0.336
Conductor Diameter Range
0.336 - 0.373
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
Conventional Die Tooling
Carton Quantity
100