
Brand: ANDERSON
Catalog ID: FTA477
Catalog Number
FTA477
Die Size
Burndy 317, 327, 426 or EEI-14A
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359356653
Die Size
Burndy 317, 327, 426 or EEI-14A
Dimensions
12.750 in x 1.250 in x 1.250 in
Height
1.25 in
Length
12.75 in
Length Before Compression
12.75 in
Weight
1.078 lb
Width
1.25 in
Conductor Compatibility
AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37
Conductor Diameter - Maximum
0.814
Conductor Diameter - Minimum
0.722
Conductor Diameter Range
0.722 - 0.814
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
Conventional Die Tooling