

Brand: ANDERSON
Catalog ID: FTA556
Catalog Number
FTA556
Die Size
Burndy 261, 318 or EEI-15A
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Standard
Product Type
Compression Splice
UPC
096359303831
Die Size
Burndy 261, 318 or EEI-15A
Dimensions
12.750 in x 1.390 in x 1.390 in
Height
1.39 in
Length
12.75 in
Length Before Compression
12.75 in
Weight
1.372 lb
Width
1.39 in
Conductor Compatibility
AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37
Conductor Diameter - Maximum
0.858
Conductor Diameter - Minimum
0.78
Conductor Diameter Range
0.78 - 0.858
UL Listed
No
Compression Method
Conventional Die Tooling