
Brand: ANDERSON
Catalog ID: FTR795
Catalog Number
FTR795
Die Size
Burndy 342
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359303916
Die Size
Burndy 342
Dimensions
25.000 in x 1.625 in x 1.625 in
Height
1.625 in
Length
25 in
Length Before Compression
25 in
Weight
3.234 lb
Width
1.625 in
Conductor Compatibility
ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Coot-795-36/1;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Snapdragon-900-61
Conductor Diameter - Maximum
1.042
Conductor Diameter - Minimum
0.997
Conductor Diameter Range
0.997 - 1.042
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
Conventional Die Tooling