

Brand: ANDERSON
Catalog ID: FTA795
Catalog Number
FTA795
Die Size
Burndy 342
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
UPC
096359303848
Die Size
Burndy 342
Dimensions
13.620 in x 1.625 in x 1.625 in
Height
1.625 in
Length
13.62 in
Length Before Compression
13.62 in
Weight
1.96 lb
Width
1.625 in
Conductor Compatibility
AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Snapdragon-900-61
Conductor Diameter - Maximum
1.031
Conductor Diameter - Minimum
0.998
Conductor Diameter Range
0.998 - 1.031
UL Listed
No
Compression Method
Conventional Die Tooling
Pallet Quantity
600