HUBBELL POWER SYSTEMS
Image of FTR10 Compression SpliceFull Tension

Compression SpliceFull Tension

Brand: ANDERSON

Catalog ID: FTR10

Full Tension Aluminum splice for 1/0 (6/1) ACSR, 1/0 (7 STR) AAAC, and 1/0 (7 STR) AAC

Has positive center stop and tapered ends.

General

Catalog Number

FTR10

Die Size

Burndy C 167, 247, 660, 702 or EEI-10A

EU RoHS Indicator

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359303855

Dimensions

Die Size

Burndy C 167, 247, 660, 702 or EEI-10A

Dimensions

14.750 in x 0.796 in x 0.796 in

Height

0.796 in

Length

14.75 in

Length Before Compression

14.75 in

Weight

0.588 lb

Width

0.796 in

Conductor Related

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.398

Conductor Diameter - Minimum

0.338

Conductor Diameter Range

0.338 - 0.398

Certifications And Compliance

EU RoHS Indicator

UL Listed

No

Operational

Compression Method

Conventional Die Tooling