HUBBELL POWER SYSTEMS
Image of FTR205 Compression SpliceFull Tension

Compression SpliceFull Tension

Brand: ANDERSON

Catalog ID: FTR205

Full Tension Aluminum splice for 2/0 (6/1) ACSR, 2/0 (7 STR) AAAC, and 2/0 (7 STR) AAC

Has positive center stop and tapered ends.

General

Catalog Number

FTR205

Die Size

Burndy 659

EU RoHS Indicator

Contact Manufacturer

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359356608

Dimensions

Die Size

Burndy 659

Dimensions

16.000 in x 0.828 in x 0.828 in

Height

0.828 in

Length

16 in

Length Before Compression

16 in

Weight

0.686 lb

Width

0.828 in

Conductor Related

Conductor Compatibility

ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Aster-2/0-7;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.447

Conductor Diameter - Minimum

0.381

Conductor Diameter Range

0.381 - 0.447

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

Conventional Die Tooling